IESNA:LM-63-2002
[TEST]P955361
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40768
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5606 6028.7 6482.6 6938.6 7288.2 7502.2 7632.4 7705.5 7786.2 7879.7
8000.2 8163.7 8384.2 8644.5 8960.7 9493.1 10297.7 11364.6 12682.2 14330
16489.8 18969 21608.5 24009.2 25460.2 24723.4 23248.8 21272.9 18899.1 16070.3
12491.8 8925.2 5841.5 3395.6 1494 462.5 0
5606 6051.5 6562.4 7068.5 7441.8 7668.7 7776.1 7802.5 7819.9 7835.4
7860.4 7913.7 8011.4 8134 8336 8758.3 9498.5 10571.7 11970 13637.1
15633.8 17932.6 20584.6 23451.6 26326.2 27089.9 25469.9 23385.4 21196.8 18707
15220.8 11472.6 7984.7 4860.8 2271.6 723.9 0
5606 6074.5 6642.4 7198.2 7595.4 7835 7919.5 7899.5 7853.9 7791.1
7720.6 7663.5 7638.8 7623.7 7711.5 8023.4 8699.3 9778.8 11257.5 12944
14778.1 16896.4 19560.6 22893.8 27192.5 29456.4 27690.9 25497.8 23494.7 21343.9
17949.8 14020.3 10127.7 6326.2 3049.3 985.2 0
5606 6107 6721.5 7315.1 7732.4 7958.9 7997.2 7901 7751.7 7579.4
7399.2 7237.8 7114.8 7030.9 7093.7 7462 8281.8 9538.3 11151.5 12922.5
14781.8 16791.6 19152.1 22074.5 26175 29341.8 28130.4 25703.9 23586.7 21410.2
18194.8 14370.9 10563.5 6813 3463.4 1216.3 0
5606 6139.4 6800.9 7431.9 7869.4 8082.4 8075.1 7902.3 7649.6 7367.8
7077.8 6812.3 6590.8 6438 6476.1 6900.5 7864.3 9297.8 11045.2 12901
14785.4 16686.6 18743.6 21255.3 25157.5 29226.9 28569.7 25909.8 23679 21476.2
18439.8 14721.5 10999.4 7300 3877.5 1447.3 0
5606 6158.8 6843.9 7502.2 7952.4 8142.6 8077.2 7815.2 7457.2 7084.9
6734.2 6431.6 6194.1 6065.2 6217.1 6883.7 8159 9940.6 12075 14386.6
16700 18973.5 21288.8 23825.3 27589.6 31454.8 31401.1 28859.9 26317.2 23540.3
20045.7 15942.3 11921.4 7934.6 4398.9 1708 0
5606 6178.2 6887 7572.6 8035.1 8202.8 8079.4 7728.1 7264.9 6802
6390.7 6050.8 5797.4 5692.4 5958.3 6867 8453.7 10583.3 13104.9 15871.8
18614.5 21260.5 23833.9 26395.3 30021.7 33683 34232.7 31809.8 28955.2 25604.3
21651.5 17163.1 12842.9 8569.2 4920.2 1968.8 0
5606 6187.8 6913 7610.6 8072.1 8223.1 8057.9 7648.3 7124.9 6626.9
6206.6 5869.7 5629.4 5560.6 5927.6 7007.7 8795.7 11205.4 14127.2 17368.3
20589.9 23704.6 26747.7 29695.6 33555.3 37044.9 37492.5 35083.7 31772.6 27714.4
23136.9 18216.5 13396.2 8800 5051.2 1979.9 0
5606 6197.5 6939.2 7648.5 8108.8 8243.3 8036.3 7568.2 6984.9 6451.8
6022.8 5688.8 5461.4 5428.5 5896.8 7148.3 9137.7 11827.6 15149.6 18864.7
22565.4 26148.6 29661.4 32995.7 37088.8 40406.5 40752.2 38357.5 34589.8 29824.3
24622.3 19270.2 13949.3 9030.6 5182.2 1990.9 0
5606 6193.2 6959 7666.8 8122.8 8245.4 8011 7511.9 6898.8 6356.7
5932.9 5603.8 5382.2 5371.5 5892.1 7221.5 9308.1 12192.8 15770.2 19743.4
23759.7 27580.2 31364.1 35107.1 39370.7 42515.7 42548 39764.4 35371.7 29903.4
24224.3 18586.1 12848.9 8165.8 4489.5 1671.5 0
5606 6197.5 6939.2 7648.5 8108.8 8243.3 8036.3 7568.2 6984.9 6451.8
6022.8 5688.8 5461.4 5428.5 5896.8 7148.3 9137.7 11827.6 15149.6 18864.7
22565.4 26148.6 29661.4 32995.7 37088.8 40406.5 40752.2 38357.5 34589.8 29824.3
24622.3 19270.2 13949.3 9030.6 5182.2 1990.9 0
5606 6187.8 6913 7610.6 8072.1 8223.1 8057.9 7648.3 7124.9 6626.9
6206.6 5869.7 5629.4 5560.6 5927.6 7007.7 8795.7 11205.4 14127.2 17368.3
20589.9 23704.6 26747.7 29695.6 33555.3 37044.9 37492.5 35083.7 31772.6 27714.4
23136.9 18216.5 13396.2 8800 5051.2 1979.9 0
5606 6178.2 6887 7572.6 8035.1 8202.8 8079.4 7728.1 7264.9 6802
6390.7 6050.8 5797.4 5692.4 5958.3 6867 8453.7 10583.3 13104.9 15871.8
18614.5 21260.5 23833.9 26395.3 30021.7 33683 34232.7 31809.8 28955.2 25604.3
21651.5 17163.1 12842.9 8569.2 4920.2 1968.8 0
5606 6158.8 6843.9 7502.2 7952.4 8142.6 8077.2 7815.2 7457.2 7084.9
6734.2 6431.6 6194.1 6065.2 6217.1 6883.7 8159 9940.6 12075 14386.6
16700 18973.5 21288.8 23825.3 27589.6 31454.8 31401.1 28859.9 26317.2 23540.3
20045.7 15942.3 11921.4 7934.6 4398.9 1708 0
5606 6139.4 6800.9 7431.9 7869.4 8082.4 8075.1 7902.3 7649.6 7367.8
7077.8 6812.3 6590.8 6438 6476.1 6900.5 7864.3 9297.8 11045.2 12901
14785.4 16686.6 18743.6 21255.3 25157.5 29226.9 28569.7 25909.8 23679 21476.2
18439.8 14721.5 10999.4 7300 3877.5 1447.3 0
5606 6107 6721.5 7315.1 7732.4 7958.9 7997.2 7901 7751.7 7579.4
7399.2 7237.8 7114.8 7030.9 7093.7 7462 8281.8 9538.3 11151.5 12922.5
14781.8 16791.6 19152.1 22074.5 26175 29341.8 28130.4 25703.9 23586.7 21410.2
18194.8 14370.9 10563.5 6813 3463.4 1216.3 0
5606 6074.5 6642.4 7198.2 7595.4 7835 7919.5 7899.5 7853.9 7791.1
7720.6 7663.5 7638.8 7623.7 7711.5 8023.4 8699.3 9778.8 11257.5 12944
14778.1 16896.4 19560.6 22893.8 27192.5 29456.4 27690.9 25497.8 23494.7 21343.9
17949.8 14020.3 10127.7 6326.2 3049.3 985.2 0
5606 6051.5 6562.4 7068.5 7441.8 7668.7 7776.1 7802.5 7819.9 7835.4
7860.4 7913.7 8011.4 8134 8336 8758.3 9498.5 10571.7 11970 13637.1
15633.8 17932.6 20584.6 23451.6 26326.2 27089.9 25469.9 23385.4 21196.8 18707
15220.8 11472.6 7984.7 4860.8 2271.6 723.9 0
5606 6028.7 6482.6 6938.6 7288.2 7502.2 7632.4 7705.5 7786.2 7879.7
8000.2 8163.7 8384.2 8644.5 8960.7 9493.1 10297.7 11364.6 12682.2 14330
16489.8 18969 21608.5 24009.2 25460.2 24723.4 23248.8 21272.9 18899.1 16070.3
12491.8 8925.2 5841.5 3395.6 1494 462.5 0
5606 5982.4 6380.4 6769.9 7075 7267.9 7388.2 7457.9 7528.9 7616.9
7742.5 7918 8146.7 8409.4 8735.7 9206.2 9879.5 10761 11868 13184.1
14762.2 16419.9 17889.6 18931.2 19191.5 18095.4 16544.7 14699.2 12685.5 10502.4
8000 5599.3 3607.5 2087.9 939.2 307.6 0
5606 5936.2 6278.2 6601.5 6861.8 7033.9 7144 7210.3 7271.4 7353.8
7485 7672.2 7909.4 8174.4 8510.5 8919.2 9461.3 10157.4 11053.8 12038
13034.4 13870.7 14170.8 13853.1 12922.5 11467.5 9840.5 8125.4 6471.8 4934.8
3508.1 2273.4 1373.5 780.4 384.6 152.7 0
5606 5886.9 6176.2 6445.8 6655.9 6800.7 6891.1 6934.3 6968.1 7013.7
7096.3 7225.4 7392.5 7567 7765.7 7988.4 8271 8640.8 9127.4 9645.8
10126.9 10439.2 10370.4 9885.9 8984.4 7765.3 6521.5 5303.1 4175.4 3192.1
2316.8 1569.9 1011.5 622.1 332.6 137.9 0
5606 5837.8 6074.5 6290 6450.3 6567.5 6638.1 6658.3 6664.8 6673.4
6707.4 6778.3 6875.6 6959.5 7021 7057.6 7080.6 7124.2 7201 7253.7
7219.3 7007.4 6569.7 5918.9 5046.2 4063.1 3202.7 2480.7 1879 1449.5
1125.5 866.5 649.7 464.2 280.7 123 0
5606 5788.4 5971.9 6138.4 6266.1 6350.3 6387.9 6367.9 6312.8 6245.3
6178.6 6134.1 6113.2 6087.4 6038.8 5955.5 5840.9 5722.5 5612.6 5521.8
5422.9 5255.7 4978.7 4588 4080.8 3473.7 2927.5 2402.6 1901.4 1516.8
1186.6 908 666.9 467.2 279.2 121.5 0
5606 5738.9 5869.5 5986.7 6081.8 6133 6137.7 6077.5 5960.9 5817.2
5650.1 5489.8 5350.4 5214.9 5057 4853.5 4601.4 4321.3 4024.4 3789.9
3626.4 3504.3 3387.7 3256.9 3115.3 2884.3 2652.4 2324.3 1923.6 1584.3
1247.7 949.7 684.1 470.7 277.5 120 0
5606 5691.6 5773.7 5853.1 5923.9 5954.2 5930.8 5828.6 5652.4 5445.7
5214.9 5003.8 4827.4 4675.4 4525.8 4349.9 4139.9 3908.2 3662.2 3467.5
3338.2 3253 3191.3 3118.1 3006.3 2811.8 2618.2 2343.5 2012.2 1710
1388.4 1086.3 799.8 555.9 339.9 145.4 0
5606 5644.2 5678 5719.5 5765.6 5775.5 5723.8 5579.7 5343.9 5074.2
4779.9 4517.9 4304.5 4135.6 3994.7 3846.3 3678.5 3495.2 3299.9 3145
3049.9 3002 2994.9 2979.4 2897.2 2739.5 2584 2362.4 2100.6 1835.4
1529.1 1222.9 915.3 641 402.3 171 0
5606 5598.4 5587.7 5596.3 5613.5 5615.6 5546.8 5371.5 5101.5 4798.2
4497 4260.4 4088.3 3961.4 3849.5 3719.4 3563.4 3389.2 3192.3 3006.3
2867.5 2792.2 2799.7 2807.3 2783.6 2725.5 2585.7 2357.7 2100.6 1856.5
1626.3 1383.2 1106.8 804.5 523.8 221.6 0
5606 5547.4 5498.4 5480.8 5489.4 5500.1 5454.3 5314.5 5086.4 4827.7
4576.6 4357.2 4164.2 3995.2 3835.5 3668.2 3484.9 3290.2 3096.6 2923.9
2771.8 2658.4 2598.2 2562 2528.1 2488.5 2405 2256.1 2067.3 1856.9
1618.1 1378.9 1106.1 813.6 535.6 236.6 0
5606 5506.1 5420.5 5377.1 5380.1 5410.6 5411.5 5330.2 5159.6 4935.9
4701.4 4477.7 4259.7 4051.7 3851 3651 3446 3238.6 3046.3 2881.7
2734.4 2621.4 2539.7 2476.9 2417.7 2350.4 2258.3 2134 1980.4 1797.3
1572.3 1342.1 1075.4 798.5 519.5 230.2 0
5606 5465 5342.4 5273.6 5270.8 5321.6 5368.9 5345.7 5232.7 5044.1
4826.2 4598.1 4355.7 4108.3 3866.7 3633.8 3407 3187 2996.2 2839.5
2697.1 2584.6 2481.4 2391.7 2307.1 2212.5 2111.4 2011.8 1893.5 1737.7
1526.3 1305.3 1044.4 783.5 503.4 223.7 0
5606 5427.8 5277 5187.5 5184.8 5264.3 5376.6 5439.5 5395.6 5229.9
4993.3 4735.6 4469.7 4199.3 3936.2 3683.7 3442.9 3216.2 3020.7 2862.8
2733.3 2639.1 2558.6 2474.7 2380.1 2258.7 2129.2 2006.2 1874.1 1709.3
1499.2 1277.8 1021.4 767.1 485.1 220.3 0
5606 5390.8 5211.9 5101.5 5098.7 5207.6 5384.4 5533.2 5558.6 5416.2
5160.7 4872.8 4583.7 4290.5 4005.5 3733.4 3478.9 3245.7 3045.6 2885.8
2769.6 2693.3 2635.6 2557.7 2452.8 2305 2146.9 2000.6 1854.7 1681.1
1471.8 1250.3 998.1 750.8 466.8 216.8 0
5606 5358.4 5154.2 5029 5020.6 5146 5368.5 5583.1 5663 5552
5294.2 4980 4672.6 4375.7 4089.8 3817.5 3560.2 3322.7 3118.8 2957.4
2837.2 2755.2 2702.3 2636 2542.7 2409.7 2259.2 2104.3 1945.9 1753
1525.2 1293.7 1034.3 747.7 451.3 216.2 0
5606 5325.9 5096.6 4956.3 4942.3 5084.9 5352.5 5632.8 5767.3 5687.7
5427.8 5087.1 4761.6 4461.1 4174.3 3901.8 3641.5 3399.9 3191.9 3028.8
2904.5 2817 2769 2714.3 2632.6 2514.7 2371.7 2208.2 2037.2 1824.6
1578.5 1337 1070.2 744.7 435.6 215.5 0
5606 5293.2 5044.3 4892.2 4870.3 5010.3 5287.8 5580.6 5743.2 5702.3
5477.7 5142.6 4806.8 4511.2 4234.6 3976.2 3727.1 3492.4 3287.8 3123.5
2989.3 2895.9 2838.3 2782.8 2702.1 2588.9 2442.7 2275.5 2095.2 1877.1
1626.1 1377.8 1104.6 732.7 402.3 190.2 0
5606 5260.7 4991.8 4828.3 4798.2 4935.9 5223 5528.5 5718.9 5716.7
5527.4 5198.3 4852 4561.6 4294.8 4050.7 3813 3584.9 3383.8 3218.2
3074 2975.1 2907.3 2851.4 2771.8 2663.1 2513.6 2342.6 2153.3 1929.6
1673.6 1418.7 1139 720.6 368.9 164.6 0
5606 5235.5 4951.6 4780.3 4741 4862.7 5118.9 5390.6 5561.2 5566.2
5404 5110.3 4785.1 4500 4250.9 4030.4 3817.9 3609.7 3419.3 3259
3126.5 3037.2 2973.1 2917.8 2838.5 2724.2 2567.4 2389.1 2195.3 1970.7
1711 1458.1 1168.9 784.3 428.5 189.5 0
5606 5210.1 4911.1 4732.6 4683.5 4789.6 5014.8 5252.7 5403.7 5415.6
5280.7 5022.6 4717.9 4438.3 4207.3 4010.2 3822.6 3634.4 3454.8 3299.9
3179 3099.4 3039.2 2984.1 2905.2 2785.3 2621.2 2435.6 2237.2 2011.8
1748.5 1497.2 1198.6 848 488.3 214.7 0
5606 5189.7 4882.9 4699 4646.1 4741.2 4941.2 5144.3 5270.8 5278.8
5158.9 4928.1 4650.4 4384.3 4157.4 3964.4 3783.7 3601.5 3425.1 3279.2
3177.7 3110.6 3054.7 2999.8 2922.4 2801.9 2638.2 2452.1 2253.1 2030.7
1768.3 1515.7 1223.2 889.7 539.9 235.6 0
5606 5169.3 4854.8 4665.5 4608.2 4692.8 4867.7 5035.9 5138.1 5141.7
5037.6 4833.7 4582.4 4330.3 4107.7 3918.4 3744.8 3568.8 3395.6 3258.6
3176.8 3121.8 3070.2 3015.5 2939.6 2818.5 2655 2468.5 2269.1 2049.6
1788.1 1534.2 1247.7 931.5 591.6 256.4 0
5606 5153.3 4834.8 4642.4 4586.5 4668.5 4833.9 4986 5074.2 5074.4
4979.1 4794.5 4562.4 4317.2 4087.7 3882 3691.8 3503.2 3320.5 3191.9
3123.5 3078.3 3032.3 2977.2 2902.1 2784.7 2622.5 2438.6 2244.7 2029.4
1778.2 1520.4 1241.7 928.9 587.3 251.3 0
5606 5137.4 4814.8 4619.6 4564.8 4644.4 4800.3 4935.9 5010.1 5006.9
4920.8 4755.2 4542.2 4304.1 4067.9 3845.9 3639.4 3437.6 3245.7 3125.2
3070.2 3034.9 2994.4 2938.9 2864.9 2750.9 2590 2408.9 2220.4 2009.2
1768.3 1506.2 1235.8 926.1 583 245.7 0
5606 5122.8 4799.5 4605.9 4553.2 4634.5 4787.4 4919.5 4989.6 4984.3
4899.5 4745.5 4542.2 4305.8 4063.6 3826.7 3603.6 3385.7 3184.8 3068.9
3018.1 2988.2 2953.6 2898.5 2823.2 2707 2547.4 2369.3 2182.6 1973.1
1737.9 1475.7 1194.8 891.4 555.9 231.9 0
5606 5108 4784.2 4592.3 4541.6 4624.6 4774.5 4902.9 4969.2 4961.7
4878.4 4735.8 4542.2 4307.7 4059.3 3807.6 3568.4 3333.9 3123.9 3012.7
2966 2941.7 2912.7 2857.8 2781.5 2663.1 2505 2329.7 2144.7 1937.1
1707.6 1445.2 1153.5 856.6 528.8 217.7 0
5606 5089.7 4769.1 4582 4536.8 4622.9 4773.4 4900.4 4962.8 4952
4865.9 4732.6 4545.4 4310.9 4057.1 3796.8 3547.3 3299.9 3084.8 2975.1
2929.9 2908.4 2882.6 2826.6 2749.2 2624.4 2471.7 2299.6 2110.3 1903.8
1675.8 1419.8 1105.7 826 501.2 204.4 0
5606 5108 4784.2 4592.3 4541.6 4624.6 4774.5 4902.9 4969.2 4961.7
4878.4 4735.8 4542.2 4307.7 4059.3 3807.6 3568.4 3333.9 3123.9 3012.7
2966 2941.7 2912.7 2857.8 2781.5 2663.1 2505 2329.7 2144.7 1937.1
1707.6 1445.2 1153.5 856.6 528.8 217.7 0
5606 5122.8 4799.5 4605.9 4553.2 4634.5 4787.4 4919.5 4989.6 4984.3
4899.5 4745.5 4542.2 4305.8 4063.6 3826.7 3603.6 3385.7 3184.8 3068.9
3018.1 2988.2 2953.6 2898.5 2823.2 2707 2547.4 2369.3 2182.6 1973.1
1737.9 1475.7 1194.8 891.4 555.9 231.9 0
5606 5137.4 4814.8 4619.6 4564.8 4644.4 4800.3 4935.9 5010.1 5006.9
4920.8 4755.2 4542.2 4304.1 4067.9 3845.9 3639.4 3437.6 3245.7 3125.2
3070.2 3034.9 2994.4 2938.9 2864.9 2750.9 2590 2408.9 2220.4 2009.2
1768.3 1506.2 1235.8 926.1 583 245.7 0
5606 5153.3 4834.8 4642.4 4586.5 4668.5 4833.9 4986 5074.2 5074.4
4979.1 4794.5 4562.4 4317.2 4087.7 3882 3691.8 3503.2 3320.5 3191.9
3123.5 3078.3 3032.3 2977.2 2902.1 2784.7 2622.5 2438.6 2244.7 2029.4
1778.2 1520.4 1241.7 928.9 587.3 251.3 0
5606 5169.3 4854.8 4665.5 4608.2 4692.8 4867.7 5035.9 5138.1 5141.7
5037.6 4833.7 4582.4 4330.3 4107.7 3918.4 3744.8 3568.8 3395.6 3258.6
3176.8 3121.8 3070.2 3015.5 2939.6 2818.5 2655 2468.5 2269.1 2049.6
1788.1 1534.2 1247.7 931.5 591.6 256.4 0
5606 5189.7 4882.9 4699 4646.1 4741.2 4941.2 5144.3 5270.8 5278.8
5158.9 4928.1 4650.4 4384.3 4157.4 3964.4 3783.7 3601.5 3425.1 3279.2
3177.7 3110.6 3054.7 2999.8 2922.4 2801.9 2638.2 2452.1 2253.1 2030.7
1768.3 1515.7 1223.2 889.7 539.9 235.6 0
5606 5210.1 4911.1 4732.6 4683.5 4789.6 5014.8 5252.7 5403.7 5415.6
5280.7 5022.6 4717.9 4438.3 4207.3 4010.2 3822.6 3634.4 3454.8 3299.9
3179 3099.4 3039.2 2984.1 2905.2 2785.3 2621.2 2435.6 2237.2 2011.8
1748.5 1497.2 1198.6 848 488.3 214.7 0
5606 5235.5 4951.6 4780.3 4741 4862.7 5118.9 5390.6 5561.2 5566.2
5404 5110.3 4785.1 4500 4250.9 4030.4 3817.9 3609.7 3419.3 3259
3126.5 3037.2 2973.1 2917.8 2838.5 2724.2 2567.4 2389.1 2195.3 1970.7
1711 1458.1 1168.9 784.3 428.5 189.5 0
5606 5260.7 4991.8 4828.3 4798.2 4935.9 5223 5528.5 5718.9 5716.7
5527.4 5198.3 4852 4561.6 4294.8 4050.7 3813 3584.9 3383.8 3218.2
3074 2975.1 2907.3 2851.4 2771.8 2663.1 2513.6 2342.6 2153.3 1929.6
1673.6 1418.7 1139 720.6 368.9 164.6 0
5606 5293.2 5044.3 4892.2 4870.3 5010.3 5287.8 5580.6 5743.2 5702.3
5477.7 5142.6 4806.8 4511.2 4234.6 3976.2 3727.1 3492.4 3287.8 3123.5
2989.3 2895.9 2838.3 2782.8 2702.1 2588.9 2442.7 2275.5 2095.2 1877.1
1626.1 1377.8 1104.6 732.7 402.3 190.2 0
5606 5325.9 5096.6 4956.3 4942.3 5084.9 5352.5 5632.8 5767.3 5687.7
5427.8 5087.1 4761.6 4461.1 4174.3 3901.8 3641.5 3399.9 3191.9 3028.8
2904.5 2817 2769 2714.3 2632.6 2514.7 2371.7 2208.2 2037.2 1824.6
1578.5 1337 1070.2 744.7 435.6 215.5 0
5606 5358.4 5154.2 5029 5020.6 5146 5368.5 5583.1 5663 5552
5294.2 4980 4672.6 4375.7 4089.8 3817.5 3560.2 3322.7 3118.8 2957.4
2837.2 2755.2 2702.3 2636 2542.7 2409.7 2259.2 2104.3 1945.9 1753
1525.2 1293.7 1034.3 747.7 451.3 216.2 0
5606 5390.8 5211.9 5101.5 5098.7 5207.6 5384.4 5533.2 5558.6 5416.2
5160.7 4872.8 4583.7 4290.5 4005.5 3733.4 3478.9 3245.7 3045.6 2885.8
2769.6 2693.3 2635.6 2557.7 2452.8 2305 2146.9 2000.6 1854.7 1681.1
1471.8 1250.3 998.1 750.8 466.8 216.8 0
5606 5427.8 5277 5187.5 5184.8 5264.3 5376.6 5439.5 5395.6 5229.9
4993.3 4735.6 4469.7 4199.3 3936.2 3683.7 3442.9 3216.2 3020.7 2862.8
2733.3 2639.1 2558.6 2474.7 2380.1 2258.7 2129.2 2006.2 1874.1 1709.3
1499.2 1277.8 1021.4 767.1 485.1 220.3 0
5606 5465 5342.4 5273.6 5270.8 5321.6 5368.9 5345.7 5232.7 5044.1
4826.2 4598.1 4355.7 4108.3 3866.7 3633.8 3407 3187 2996.2 2839.5
2697.1 2584.6 2481.4 2391.7 2307.1 2212.5 2111.4 2011.8 1893.5 1737.7
1526.3 1305.3 1044.4 783.5 503.4 223.7 0
5606 5506.1 5420.5 5377.1 5380.1 5410.6 5411.5 5330.2 5159.6 4935.9
4701.4 4477.7 4259.7 4051.7 3851 3651 3446 3238.6 3046.3 2881.7
2734.4 2621.4 2539.7 2476.9 2417.7 2350.4 2258.3 2134 1980.4 1797.3
1572.3 1342.1 1075.4 798.5 519.5 230.2 0
5606 5547.4 5498.4 5480.8 5489.4 5500.1 5454.3 5314.5 5086.4 4827.7
4576.6 4357.2 4164.2 3995.2 3835.5 3668.2 3484.9 3290.2 3096.6 2923.9
2771.8 2658.4 2598.2 2562 2528.1 2488.5 2405 2256.1 2067.3 1856.9
1618.1 1378.9 1106.1 813.6 535.6 236.6 0
5606 5598.4 5587.7 5596.3 5613.5 5615.6 5546.8 5371.5 5101.5 4798.2
4497 4260.4 4088.3 3961.4 3849.5 3719.4 3563.4 3389.2 3192.3 3006.3
2867.5 2792.2 2799.7 2807.3 2783.6 2725.5 2585.7 2357.7 2100.6 1856.5
1626.3 1383.2 1106.8 804.5 523.8 221.6 0
5606 5644.2 5678 5719.5 5765.6 5775.5 5723.8 5579.7 5343.9 5074.2
4779.9 4517.9 4304.5 4135.6 3994.7 3846.3 3678.5 3495.2 3299.9 3145
3049.9 3002 2994.9 2979.4 2897.2 2739.5 2584 2362.4 2100.6 1835.4
1529.1 1222.9 915.3 641 402.3 171 0
5606 5691.6 5773.7 5853.1 5923.9 5954.2 5930.8 5828.6 5652.4 5445.7
5214.9 5003.8 4827.4 4675.4 4525.8 4349.9 4139.9 3908.2 3662.2 3467.5
3338.2 3253 3191.3 3118.1 3006.3 2811.8 2618.2 2343.5 2012.2 1710
1388.4 1086.3 799.8 555.9 339.9 145.4 0
5606 5738.9 5869.5 5986.7 6081.8 6133 6137.7 6077.5 5960.9 5817.2
5650.1 5489.8 5350.4 5214.9 5057 4853.5 4601.4 4321.3 4024.4 3789.9
3626.4 3504.3 3387.7 3256.9 3115.3 2884.3 2652.4 2324.3 1923.6 1584.3
1247.7 949.7 684.1 470.7 277.5 120 0
5606 5788.4 5971.9 6138.4 6266.1 6350.3 6387.9 6367.9 6312.8 6245.3
6178.6 6134.1 6113.2 6087.4 6038.8 5955.5 5840.9 5722.5 5612.6 5521.8
5422.9 5255.7 4978.7 4588 4080.8 3473.7 2927.5 2402.6 1901.4 1516.8
1186.6 908 666.9 467.2 279.2 121.5 0
5606 5837.8 6074.5 6290 6450.3 6567.5 6638.1 6658.3 6664.8 6673.4
6707.4 6778.3 6875.6 6959.5 7021 7057.6 7080.6 7124.2 7201 7253.7
7219.3 7007.4 6569.7 5918.9 5046.2 4063.1 3202.7 2480.7 1879 1449.5
1125.5 866.5 649.7 464.2 280.7 123 0
5606 5886.9 6176.2 6445.8 6655.9 6800.7 6891.1 6934.3 6968.1 7013.7
7096.3 7225.4 7392.5 7567 7765.7 7988.4 8271 8640.8 9127.4 9645.8
10126.9 10439.2 10370.4 9885.9 8984.4 7765.3 6521.5 5303.1 4175.4 3192.1
2316.8 1569.9 1011.5 622.1 332.6 137.9 0
5606 5936.2 6278.2 6601.5 6861.8 7033.9 7144 7210.3 7271.4 7353.8
7485 7672.2 7909.4 8174.4 8510.5 8919.2 9461.3 10157.4 11053.8 12038
13034.4 13870.7 14170.8 13853.1 12922.5 11467.5 9840.5 8125.4 6471.8 4934.8
3508.1 2273.4 1373.5 780.4 384.6 152.7 0
5606 5982.4 6380.4 6769.9 7075 7267.9 7388.2 7457.9 7528.9 7616.9
7742.5 7918 8146.7 8409.4 8735.7 9206.2 9879.5 10761 11868 13184.1
14762.2 16419.9 17889.6 18931.2 19191.5 18095.4 16544.7 14699.2 12685.5 10502.4
8000 5599.3 3607.5 2087.9 939.2 307.6 0
5606 6028.7 6482.6 6938.6 7288.2 7502.2 7632.4 7705.5 7786.2 7879.7
8000.2 8163.7 8384.2 8644.5 8960.7 9493.1 10297.7 11364.6 12682.2 14330
16489.8 18969 21608.5 24009.2 25460.2 24723.4 23248.8 21272.9 18899.1 16070.3
12491.8 8925.2 5841.5 3395.6 1494 462.5 0
